Manufacturing




Products: Dynamometer Selection Table

Kistler is the only manufacturer to offer a comprehensive range of equipment for measuring cutting forces. The chart shows the type of machining for which each particular model of dynamometer is suitable. Some dynamometers are universal in the sense of being suitable for different cutting force measurement tasks. Other systems are manufactured to cater for a specific measuring problem, process or machine. Please see the data sheets for further details.

A typical static cutting force measuring system consists of the dynamometer, a connecting cable and the multi-channel charge amplifier Type 5070A . The DynoWare data acquisition program is suitable for visualizing and analyzing measured data.

Dynamometer selection table: Download

Typ 5070A


» Direct access to the Product Finder, Manufacturing

 
 
News 08.10.2008
NC joining module NCFT
The new electromechanical NC joining module NCFT even for extremely small joining forces
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550