Kistler United Kingdom




pMax Module: Peak Pressure Under Control

Type 5269
The pMax monitoring module Type 5269 has been designed for the continuous monitoring and measurement of the peak combustion pressures (SCP) and can be used to prevent catastrophic damage by indicating unsafe engine conditions.
2_2_2_3_engines_diagramm_M

Maximum threshold values,
functional reliability

• User defined digital output signal min-,
  max-threshold and emergency stop
• Several measurement modes for
  accurate peak pressure or simple
  peak to peak evaluation
• Memory stores values prior to shutdown
• Control and measurement of engines
• Retrofit to existing system

» Direct access to the Product Finder, Engines

 
 
Pressure Sensors for R&D Application

Kistler View 2011

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550