Kistler United Kingdom




Single-Channel Amplifiers

Charge Amplifier

Laboratory
charge
amplifier
Typ 5011B...




This amplifier is intended for piezoelectric sensors. Highlights are a large measuring range, a wide frequency range, automatic zero correction and adjustable low-pass filters and time constants. Type 5011B...Y50 with drift compensation.

Piezoresistive amplifier

Piezoresistive
amplifier
Typ 4603B...






This is used to amplify the signal of piezoresistive pressure sensors and is typically employed for measuring injection pressure and pressures in the intake and exhaust manifolds of internal combustion engines.

Piezoresistive amplifier, for onsite operation

Analog
amplifier
Type 4618A...




This design is intended for piezoresistive sensors with two limit switches (optocouplers). It allows simultaneous measurement of pressure and temperature and is suitable for industrial and in-situ applications.

Img_clearpixel

 
 
Pressure Sensors for R&D Application

Kistler View 2011

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550