Manufacturing




Cable

Cable to piezoelectric sensors

1. Outer insulation

2. Electrical shielding

3. Special coating (graphite conductor)

4. Electrical insulation Teflon® PTFE

5. Inner wire

Kistler cables are characterized by high thermal and chemical resistance. The electrical characteristics are optimized for low noise, since the electrical connection between piezoelectric sensor and charge amplifier has to be particularly heavily insulated (approximately 1013 Ω). The same requirements also apply to all connector pairs.

Cable movement produces very small charges on the surfaces of the conductors (triboelectric effect) that falsify measurement. This is prevented by special intermediate layers coated with graphite.

To also protect the cables against mechanical damage, they are provided with a flexible steel or stainless steel sheath.

 
 
Maximum
XY Monitoring

CAD Download
Kistler CAD Download Service
Kistler CAD Download Service Brings Sensors and Electronics Straight into Design
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550