Plastics




A Typical System for Zero-Defect Production

2_1_4_zerodefectsystem_M

A typical system for monitoring the quality of a technical component such as a connector for the electrical industry, for example, consists of one mold cavity pressure sensor (such as the 1 mm Type 6183A… sensor) in each cavity. A cable connects these sensors to the CoMo Injection process monitoring system. This system uses the measured cavity pressure curves to calculate key evaluation functions such as the maximum or the integral, and uses predefined tolerance limits to monitor these figures. If these tolerance limits are violated, then the system sends a signal to the scrap gate or the robot that separates out non-conforming parts from the production batch. At the same time, for archiving purposes, the system sends the measured pressure curves and other information across a network to a central network server where the CoMo MIS database is located. The Curve Viewer of the MIS system can be used to display and analyze stored data, and the statistics module can be used for documentation purposes.

» Fundamentals of Mold Cavity Pressure and Zero-Defect Production

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550