Plastics




DataFlow Accessories


Modules

4-channel charge amplifiers4-channel temperature amplifiers for K and J

4-channel charge amplifiers






Type 5063A1Charge amplifier with 4 BNC connector
Type 5063A2Charge amplifier with 4 channel connector

4-channel temperature amplifier






Type 2207A4-channel temperature amplifiers for K and J

4-channel voltage amplifiers4-channel amplifier interface

4-channel voltage amplifier

Type 5227A1Voltage amplifier with 4 BNC connectors

4-channel amplifier interface

Typ 5613A1with 24 V supply
Typ 5613A2with 15 V supply
Typ 5613A3for connecting a Type 2205A... temperature amplifier


Proximity Switch and Connecting Cables, Digital Signals

Proximity switchConnecting cables, digital signals (e.g. machine), triggers, etc.

Proximity switch






Type 2231A1Proximity switch

Cables for digital signals






Type 1500A434A...Connecting cable


Type 6829A... Connection

Signal cables and Reset/Operate with power supplyPC adapter for connecting Type 1200A83 to Type 2855A6

Sginal cable






Type 1200A83Signal cable for connecting Type 6829A... to Type 1200A95A...
Type 1700A62Reset / operate and supply for Type 6829A...

PC adapter






Type 1200A95A1Slot cover plate for 32 channels, Type 1200A83 to Type 2855A6
Type 1200A95A2Slot cover plate for 64 channels, Type 1200A83 to Type 2855A6

Slot cover plate for digital outputs from Type 2855A6TTL converter for Type 1200A81

Slot cover plate for digital outputs






Type 1200A79Slot cover plate for 24 digital outputs
Type 1200A81Slot cover plate for 4 digital outputs with Type 1200A95A...

TTL converter






Type 28639-pin

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550