Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Welding Force Test Transmitter

9833C_BP
Specifications Type 9833C...




Operating temperature range   °C 0...60
Height   mm 14.5
Length   mm 72
Width   mm 43
Connection     5 pol. pos. Round plug M12
Mass   g 280
Further information     see data sheet

Characteristics

The force transmitter is designed to measure the contact force generated between the electrodes during a spot welding -operation. It consists of a quartz force sensor with an integrated charge amplifier built into the housing. The sensor is positioned -between the electrodes as the load, but no weld current, is -applied. The sensor output then shows the shape of the -loading curve produced, during the spot welding operation. This information can then be used to optimize the process.

Applications

Periodic testing of the electrode closing force. The process is briefly interrupted for this purpose. The welding robot then carries out a servicing program which, in addition to other -operations, also tests the electrode force. The tapered receptacle on the sensor assists optimum centering and the introduction of the electrode force to the measuring element.

Variants
  Description  Type 
Welding force test transmitter Welding force test transmitter, measuring range 5 kN without accessories 9833C10
Welding force test transmitter Welding force test transmitter, measuring range 5 kN, transmitter with fitted damping elements 9833C11
Welding force test transmitter Welding force test transmitter, measuring range 10 kN without accessories 9833C20
Welding force test transmitter Welding force test transmitter, measuring range 10 kN, transmitter with fitted damping elements 9833C21
Welding force test transmitter Welding force test transmitter, measuring range 25 kN without accessories 9833C30
Welding force test transmitter Welding force test transmitter, measuring range 25 kN, transmitter with fitted damping elements 9833C31

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550