Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Welding force calibration transmitter

9831C_BP


navigation item Downloads

Specifications Type 9831C...




Model     Sensor with integrated electronics
Calibration     calibrated
Operating temperature range   °C 0...60
Height   mm 30
Length   mm 240
Width   mm 70
Connection     8 pol. Round plug DIN 45326
Further information     see datasheet

Measuring range

9831C_BP

Characteristics

Minimum electrode spacing of 35 mm, changeable inserts for adapting the transmitter to different electrode types, maximum safety standard, mobile or stationary application, optional measuring range.

Applications

Interval control measurement on welding robots, optimization of welding tong life, servicing work on welding machines, set-up of stationary welding lines, quality management (ISO 9001).

Variants
  Description  Type 
Calibration transmitter for force on welding machines Welding force calibration transmitter, 5 kN, with insert Type 9426B25 9831C111
Calibration transmitter for force on welding machines Welding force calibration transmitter, 5 kN, with insert Type 9426B27 9831C144
Calibration transmitter for force on welding machines Welding force calibration transmitter, 10 kN, with insert Type 9426B25 9831C211
Calibration transmitter for force on welding machines Welding force calibration transmitter, 10 kN, with insert Type 9426B27 9831C244
Calibration transmitter for force on welding machines Welding force calibration transmitter, 10 kN, with insert Type 9426B10 9831C255
Calibration transmitter for force on welding machines Welding force calibration transmitter, 45 kN, with insert Type 9426B20 9831C322
Calibration transmitter for force on welding machines Welding force calibration transmitter, 5 kN, with insert Type 9426B10 9831C155
Calibration transmitter for force on welding machines Welding force calibration transmitter, 10 kN, with insert Type 9426B20 (above) and Type 9426B29 (below) 9831C223
Calibration transmitter for force on welding machines Welding force calibration transmitter, 10 kN, with insert Type 9426B20 9831C222
Calibration transmitter for force on welding machines Welding force calibration transmitter, 5 kN, with insert Type 9426B20 9831C122

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550