Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

1-Component force transmitter with integrated electronic

9602AA_BP
Specifications Type 9602AA...




Model     Sensor with integrated electronics
Measuring Range   kN 0...25
Transmitter preloaded
Sensitivity   mV/N <20
Operating temperature range   °C 0...60
Inner diameter   mm 8.1
Height   mm 10
Width   mm 25
Mass   g 30
Further information     Connector 8-pin pos. / M12

Characteristics

Integrated charge amplifier electronic circuitry, two measuring ranges, rugged, compact design, straight or right-angled connector outlet, degree of protection IP67 and IP68.

Applications

Process monitoring in metal cutting machine tools, at presses (joining and assembly processes) and at forming machines.

Variants
  Description  Type 
1-Component force transmitter with integrated electronic 1-Component force transmitter with integrated electronic, straight connector 9602AA10
1-Component force transmitter with integrated electronic 1-Component force transmitter with integrated electronic, right-angle connector 9602AA11

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550