| |
Kistler United Kingdom
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
Force sensor with integrated electronic circuitry, 3-comp.
|

|

|

|

|
|
Model
|
|
|
Sensor with integrated electronics
|
|
Measuring Range
|
Fx, Fy
|
kN
|
±2.5
|
|
|
Fz
|
kN
|
±5
|
|
Sensitivity
|
Fx, Fy
|
mV/N
|
≈2
|
|
|
Fz
|
mV/N
|
≈1
|
|
Rigidity
|
Cx, Cy
|
kN/μm
|
≈0.25
|
|
|
Cz
|
kN/μm
|
≈1.25
|
|
Operating temperature range
|
|
°C
|
0...60
|
|
Inner diameter
|
|
mm
|
8.1
|
|
Height
|
|
mm
|
10 length= 57mm / breadth= 25mm
|
|
Mass
|
|
g
|
30
|
|
Measuring range
|
Characteristics
Integrated charge amplifier electronic circuitry, two measuring ranges, rugged, compact design, straight or right-angled connector output, degree of protection IP 67.
|
Applications
Process monitoring on shapecutting machine tools, on presses (joining and assembly processes) and on forming machines.
|
|
|
|
Variants
|
|
|
Description
|
Type
|
 |
Force sensor with integrated electronic circuitry, 3-comp., straight plug connector |
9602A3100 |
 |
Force sensor with integrated electronic circuitry, 3-comp., right-angle (0°) plug connector |
9602A3110 |
 |
Force sensor with integrated electronic circuitry, 3-comp., right-angle (270°) plug connector |
9602A3120 |
 |
Force sensor with integrated electronic circuitry, 3-comp., straight int. cable, l=5 m |
9602A3201 |
 |
Force sensor with integrated electronic circuitry, 3-comp., straight int. cable, spec. length |
9602A3209 |
 |
Force sensor with integrated electronic circuitry, 3-comp., right-angle (0°) cable, l=5 m |
9602A3211 |
 |
Force sensor with integrated electronic circuitry, 3-comp., right-angle (0°) cable, spec. length |
9602A3219 |
 |
Force sensor with integrated electronic circuitry, 3-comp., right-angle (270°) cable, l=5 m |
9602A3221 |
 |
Force sensor with integrated electronic circuitry, 3-comp., right-angle (270°) cable, spec. length |
9602A3229 |
|
|
Top  |
|
|
|