| |
Kistler United Kingdom
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
Force sensor with integrated electronics, 1-comp.
|

|

|

|

|
|
Model
|
|
|
Sensor with integrated electronics
|
|
Measuring Range
|
|
kN
|
±5
|
|
Sensitivity
|
|
mV/N
|
≈1
|
|
Rigidity
|
|
kN/μm
|
1.25
|
|
Operating temperature range
|
|
°C
|
0...60
|
|
Inner diameter
|
|
mm
|
8.1
|
|
Height
|
|
mm
|
10
|
|
Length
|
|
mm
|
57
|
|
Width
|
|
mm
|
25
|
|
Mass
|
|
g
|
30
|
|
Measuring range
|
Characteristics
Integrated charge amplifier electronic circuitry, two measuring ranges, rugged, compact design, straight or right-angled connector outlet (also available in 3-component version, see Type 9602A3…), degree of protection IP 67.
|
Applications
Process monitoring in metal cutting machine tools, at presses (joining and assembly processes) and at forming machines.
|
|
|
|
Variants
|
|
|
Description
|
Type
|
 |
Force sensor with integrated electronics, 1-com, straight plug con. |
9602A1100 |
 |
Force sensor with integrated electronics, 1-comp., right-angle (0°) plug con. |
9602A1110 |
 |
Force sensor with integrated electronics, 1-comp., right-angle (270°) plug con. |
9602A1120 |
 |
Force sensor with integrated electronics, 1-comp., straight int. cable, l=5 m |
9602A1201 |
 |
Force sensor with integrated electronics, 1-comp., straight int. cable, spec. lenght |
9602A1209 |
 |
Force sensor with integrated electronics, 1comp., right-angle (°0) int. cable, spec. length |
9602A1219 |
 |
Force sensor with integrated electronics, 1-comp., right-angle (270°) int. cable, l=5 m |
9602A1221 |
 |
Force sensor with integrated electronics, 1-comp., right-angle (270°) int. cable, spec. length |
9602A1229 |
|
|
Top  |
|
|
|