| |
Kistler United Kingdom
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
VarioComp Force Sensor, 5 kN
|

|

|

|

|
|
Model
|
|
|
Sensor, non preloaded
|
|
Calibration
|
|
|
not calibrated
|
|
Measuring Range
|
Fy
|
kN
|
±2.5
|
|
|
Fz
|
kN
|
±5 Standard installation with 25 kN preload
|
|
Sensitivity
|
Fy
|
pC/N
|
≈-3.2
|
|
|
Fz
|
pC/N
|
≈-3.8
|
|
Rigidity
|
Cy
|
kN/μm
|
≈0.2
|
|
|
Cz
|
kN/μm
|
≈1.3
|
|
Operating temperature range
|
|
°C
|
-50...120
|
|
Diameter
|
|
mm
|
25
|
|
Inner diameter
|
|
mm
|
8.1
|
|
Height
|
|
mm
|
10
|
|
Cable length
|
|
|
Specify cable length with order see datasheet
|
|
Mass
|
|
g
|
24
|
|
|
|
Characteristics
Compact and rugged design, integrated cable with steel braiding or PUR sheath, supplied with selectable measuring axes in y-z or x-y-z directions, degree of protection IP 65 (with PUR sheath), degree of protection IP 67 (with steel braid sheath) Types 9601A31 and 9601A32 differ in relation to the position of the coordinate system.
|
Applications
Monitoring of machinery and tools.
|
|
|
|
Variants
|
|
|
Description
|
Type
|
 |
VarioComp Force Sensor, 5 kN, 2 components |
9601A2100000 |
 |
VarioComp Force Sensor, 5 kN, 3 components (version 1) |
9601A3100000 |
 |
VarioComp Force Sensor, 5 kN, 3 componentens (version 2) |
9601A3200000 |
 |
VarioComp Force Sensor, 5 kN, 3 componentens, cable length = 0,1 ... 3 m, ground-isolated |
9601A3211921 |
 |
VarioComp Force Sensor, 5 kN, 3 componentens, cable length = 2 m, ground-isolated |
9601A3221001 |
|
|
Top  |
|
|
|