| |
Kistler United Kingdom
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
VarioComp Force Sensor, 0 ... 30 kN
|

|

|

|

|
|
Model
|
|
|
Sensor, non preloaded
|
|
Calibration
|
|
|
not calibrated
|
|
Measuring Range
|
|
kN
|
0...30
|
|
Sensitivity
|
|
pC/N
|
≈-4
|
|
Rigidity
|
|
kN/μm
|
≈1
|
|
Operating temperature range
|
|
°C
|
-50...120
|
|
Inner diameter
|
|
mm
|
8
|
|
Outer Diameter
|
|
mm
|
25
|
|
Height
|
|
mm
|
10
|
|
Mass
|
|
g
|
≈24
|
|
Measuring range
|
Characteristics
Compact and rugged design, integrated cable with steel braiding or PUR sheath, also available as multi-component force sensor with selectable measuring axes in x-y-z directions (see VarioComp multi-component force sensor Type 9601A2…/A3…) Degree of protection IP 65 (with PUR sheath), Degree of protection IP 67 (with steel-braided sheath).
|
Applications
Monitoring of machinery and tools.
|
|
|
|
Variants
|
|
|
Description
|
Type
|
 |
VarioComp Force Sensor, 0 ... 30 kN, 1-component, cable length 2 m, connector outlet: straight, without connector |
9601A1100000 |
 |
VarioComp Force Sensor, 0 ... 30 kN, 1-component, special cable length 0,1 ... 3 m, Viton, connector outlet: right angle pos. 90°, without connector, not ground-isolated |
9601A1101920 |
 |
VarioComp Force Sensor, 0 ... 30 kN, 1-component, cable length 2 m, connector outlet: straight outlet, not ground-isolated |
9601A1111000 |
 |
VarioComp Force Sensor, 0 ... 30 kN, 1-component, cable length 2 m, connector outlet: straight, ground-isolated |
9601A1111001 |
 |
VarioComp Force Sensor, 0 ... 30 kN, 1-component, cable length 2 m, connector outlet: right angle pos. 0°, not ground-isolated |
9601A1111010 |
 |
VarioComp Force Sensor, 0 ... 30 kN, 1-component, cable length 2 m, connector outlet: right angle pos. 90°, not ground-isolated |
9601A1111020 |
 |
VarioComp Force Sensor, 0 ... 30 kN, 1-component, cable length 2 m, connector outlet: right angle pos. 270°, not ground-isolated |
9601A1111040 |
 |
VarioComp Force Sensor, 0 ... 30 kN, 1-component, special cable length: 0,1 ... 3 m, connector outlet: straight, not ground-isolated |
9601A1111900 |
 |
VarioComp Force Sensor, 0 ... 30 kN, 1-component, special cable length 0,1 ... 3 m, connector outlet: straight, ground-isolated |
9601A1111901 |
 |
VarioComp Force Sensor, 0 ... 30 kN, 1-component, special cable length 0,1 ... 3 m, connector outlet: right angle pos. 0°, not ground-isolated |
9601A1111910 |
|
|
Top  |
|
|
|