Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Quartz Longitudinal Measuring Pin M10

9243B_BP


navigation item Downloads

Specifications Type 9243B...




Mounting     integrated in structure
Calibration     calibrated
Measring Range   με ±1500.0
Sensitivity   pC/με ≈-15
in test object
Cable is exchangeable     Yes
Operating temperature range   °C -40...200
Length   mm 13
Diameter   mm 8
Connection     BNC pos.
Mass   g 4.8
without cable and preloading bolt
Further information     see data sheet

Measuring range

9243B_BP

Characteristics

Measures forces of almost any size indirectly though strain, preloaded for measurement of tensile as well as compression forces, can be mounted at virtually any depth in the structure.

Applications

Indirect measurement of forces in structures of machines, tools etc., for industrial monitoring purposes, monitoring of tie bar forces in injection molding machines.

Variants
  Description  Type 
Longitudinal Measuring Pin Quartz Longitudinal Measuring Pin M10 9243B

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550