Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Quartz Strain Sensor

9233B_BP
Specifications Type 9233B...




Mounting     surface mounted
Calibration     calibrated
Measring Range   με ±300.0
Sensitivity   pC/με ≈-6
Natural Frequency   kHz ≈4
Operating temperature range   °C -30...100
Length   mm 38
Width   mm 22
Height   mm 30
Connection     Fischer KE 103 neg.
Mass   g 210

Measuring range

9233B_BP

Characteristics

High sensitivity, mounting screw M6, safe against overload, corrosion-resistant, unlimited service life under changing load, degree of protection IP 67 (with cable Type 1915A...).

Applications

Indirect force measurement on presses.

Variants
  Description  Type 
Img_S_9233B Quartz Strain Sensor, without cable 9233B
Quartz Strain Sensor Quartz Strain Sensor, Cable length 1 m 9233B1
Quartz Strain Sensor Quartz Strain Sensor, Cable length with order 9233BSP

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550