| |
Kistler United Kingdom
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
SlimLine Sensor (SLS), 0 … 3 kN to 0 … 80 kN
|

|

|

|

|
|
Model
|
|
|
Sensor, non preloaded
|
|
Calibration
|
|
|
not calibrated
|
|
Measuring Range
|
|
kN
|
0...
|
|
Operating temperature range
|
|
°C
|
-20...120
|
|
Connection
|
|
|
Mini-Coax neg. or 10-32 pos. optional
|
|
Cable length
|
|
|
Specify cable length with order
|
|
Degree of protection
|
|
|
IP65
|
|
Measuring range
|
Characteristics
Very flat design, high rigidity, flexible mounting in structures, integral connecting cable.
|
Applications
Measurement of press-in and punching forces etc., tool monitoring, measurement of large forces in force shunt mode.
|
|
|
|
Variants
|
|
|
Description
|
Type
|
 |
SlimLine Sensor (SLS), 0 ... 3 kN, with KIAG 10-32 pos. integrated, cable length 2 m |
9130B21 |
 |
SlimLine sensor (SLS), 0 ... 3 kN, KIAG 10-32 pos. integrated, cable length with order |
9130B29 |
 |
SlimLine Sensor (SLS), 0 .. 3 kN, with Mini-Coax neg., cable length 2 m |
9130B31 |
 |
SlimLine Sensor (SLS), 0 ... 3 kN, with Mini-Coax neg., Cable length with order |
9130B39 |
 |
SlimLine Sensor (SLS), 0 ... 2,5 kN, with KIAG 10-32 pos. integrated, Cable length 2 m |
9131B21 |
 |
SlimLine Sensor (SLS), 0 ... 2,5 kN, with KIAG 10-32 pos. integrated, Cable length with order |
9131B29 |
 |
SlimLine Sensor (SLS), 0 ... 2,5 kN, with Mini-Coax neg., Cable length 2 m |
9131B31 |
 |
SlimLine Sensor (SLS), 0 ... 2,5 kN, with Mini-Coax neg., Cable length with order |
9131B39 |
 |
SlimLine Sensor (SLS), 0 ... 7 kN, with KIAG 10-32 pos. integrated, Cable length 2 m |
9132B21 |
 |
SlimLine Sensor (SLS), 0 ... 7 kN, with KIAG 10-32 pos. integrated, Cable length with order |
9132B29 |
|
|
Top  |
|
|
|