| |
Kistler United Kingdom
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
SlimLine Kit with 2, 3 and 4 sensors, 3 … 80 kN
|

|

|

|

|
|
Model
|
|
|
Sensor, non preloaded
|
|
Calibration
|
|
|
not calibrated
|
|
Operating temperature range
|
|
°C
|
-20...120
|
|
Connection
|
|
|
Fischer 7 pol. neg.
|
|
Cable length
|
|
|
Specify cable length with order Lmin = 0,1 m/Lmax = 2 m
|
|
Degree of protection
|
|
|
IP65 (EN 60529) with cable connected
|
|
Further information
|
|
|
see data sheet
|
|
Measuring range
|
Characteristics
Ready-connected assembly with 2, 3 or 4 SlimLine sensors, flexible and compact mounting in structures, optional measurement of the entire force from all sensors or the force from each individual sensor, cable length selectable for each sensor.
|
Applications
Measurement of press and punching forces etc., monitoring of follow-on tools, measurement of large forces in force shunt mode, assembly of small force plates.
|
|
|
|
Variants
|
|
|
Description
|
Type
|
 |
SlimeLine Kit with 3 sensors, 14 kN |
9133BA39 |
 |
SlimeLine Kit with 4 sensors, 14 kN |
9133BA49 |
 |
SlimeLine Kit with 4 sensors, 26 kN |
9134BA49 |
 |
SlimeLine Kit with 3 sensors, 36 kN |
9135BA39 |
 |
SlimeLine Kit with 4 sensors, 36 kN |
9135BA49 |
 |
SlimeLine Kit with 2 sensors, 62 kN |
9136BA29 |
 |
SlimeLine Kit with 4 sensors, 62 kN |
9136BA49 |
 |
SlimeLine Kit with 3 sensors, 3 kN |
9130BA39 |
 |
SlimeLine Kit with 4 sensors, 3 kN |
9130BA49 |
 |
SlimeLine Kit with 3 sensors, 7 kN |
9132BA39 |
|
|
Top  |
|
|
|