Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Load washer, 0 … 20 kN to 0 … 700 kN

910xA_BP


navigation item Downloads

Specifications Type 910xA...




Model     Sensor, non preloaded
Calibration     not calibrated
Measuring Range   kN 0...
Sensitivity   pC/N ≈-4.3
Operating temperature range   °C -40...120
Connection     KIAG 10-32 neg.
Further information     see data sheet

Measuring range

910xA_BP

Characteristics

Wide measuring range, high rigidity, compact design.

Applications

Industrial monitoring tasks.

Variants
  Description  Type 
Industrial Force Sensor Load washer, 0 ... 20 kN 9101A
Industrial Force Sensor Load washer, 0 ... 50 kN 9102A
Industrial Force Sensor Load washer, 0 ... 100 kN 9103A
Industrial Force Sensor Load washer, 0 ... 140 kN 9104A
Industrial Force Sensor Load washer, 0 ... 190 kN 9105A
Industrial Force Sensor Load washer, 0 ... 330 kN 9106A
Industrial Force Sensor Load washer, 0 ... 700 kN 9107A

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550