Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Quartz Load Washers, 0 ... 7,5 kN

9001A


navigation item Downloads

navigation item Accessories

Specifications Type 9001A




Model     Sensor, non preloaded
Measuring Range   kN 0...7.5
Calibration     calibrated
Rigidity   kN/μm ≈1
Sensitivity   pC/N ≈-4.3
Natural Frequency   kHz 65
not preloaded
Inner diameter   mm 4.1
Outer Diameter   mm 10.3
Height   mm 6.5
Operating temperature range   °C -196...200
Mass   g 3
Connection     KIAG 10-32 neg.
Further information     see data sheet

Measuring range

9001A

Characteristics

Wide measuring range, high rigidity, compact design, accessories for fitting purposes.

Applications

Materials testing, machine testing, measurement of impact, bearing reaction, screw, clamping or punching forces.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550