Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Pressure sensor for engine diagnostic, 0 … 250 bar

7613C_BP


navigation item Downloads

Specifications Type 7613C...




Measuring range   bar 0...250
Overload   bar 300.0
Sensitivity   mV/bar 20
Natural Frequency   kHz ≈70
Non linearity   % FSO <±0.5
Operating temperature range   °C -50...350
Sensitivity shift, uncooled   % <±3
Thermal shock dp (short time)   bar <±0.3
Thermal shock dp mi   % <±2
Thread     M14x1,25
Cooling     not cooled
Diameter   mm 12
Cable length     Standard length 1,5 m
PiezoSmart (TEDS)     no
Further information     see data sheet

Characteristics

Industrial sensor for measuring cylinder pressures in internal combustion engines. Sensor and cable together form an oil- and splash-proof unit.

Applications

Measurements in combustion chambers under more difficult conditions such as dirt, moisture etc. This sensor is largely insensitive to combustion residues and is thus suitable for rough conditions as well as for long term measurements.

Variants
  Description  Type 
Quartz Pressure Sensor Piezotron® quartz pressure sensor, 250 bar 7613C
Quartz Pressure Sensor Piezotron® quartz pressure sensor, 250 bar, mounted in Thompson Adapter 7613CA

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550