Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Piezotron® pressure sensor, 0 … 2 000 bar

6729A_BP


navigation item Downloads

Specifications Type 6729A...




Measuring range   bar 0...2000
Sensitivity   mV/bar 2.5
Operating temperature range   °C -50...200
Natural Frequency   kHz >200
Length   mm 4.1
Connector     Fischer SE 103A054
Cable length     Standard length 0,5 m
PiezoSmart (TEDS)     no

Characteristics

Rugged Viton cable Ø 5,5 mm, high natural frequency.

Applications

Pressure measurement on hydraulic high-pressure systems, e.g. fuel injection pumps for diesel engines.

Variants
  Description  Type 
High Pressure Quartz Sensor Piezotron® pressure sensor, 0 … 2 000 bar 6729A

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550