Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Piezotron® quartz pressure sensor

6613CP_BP


navigation item Downloads

Specifications Type 6613CP...




Measuring range   bar 0...250
Overload   bar 300.0
Sensitivity   mV/bar 20
Natural Frequency   kHz ≈90
Non linearity   % FSO <±1
Operating temperature range   °C -50...350
front part of sensor
Thermal shock dp (short time)   bar <±0.5
Thermal shock dp mi   % <±2
Shock resistance   g 2000
Front diameter   mm 8.6
Diameter   mm 12
Further information     see data sheet

Characteristics

Sensor designed with optimum service life for continuous cylinder pressure monitoring in diesel and gas engines. Because of its low thermal shock and high stability over the long term, this sensor is suitable for demanding monitoring and control tasks.

Applications

Type 6613CP has been specially developed for the monitoring and control of diesel and gas engines. Cylinder pressure measurements can be made with high precision because of its very good thermodynamic characteristics.

Variants
  Description  Type 
Piezotron Quartz Pressure Sensor Piezotron® quartz pressure sensor for engine diagnostics/continuous monitoring 6613CP

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550