Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Cylinder pressure sensor for continuous monitoring, 250 bar

6613CA_BP


navigation item Downloads

Specifications Type 6613CA...




Overload   bar 300.0
Non linearity   % FSO <±1
Operating temperature range   °C -50...350
(Sensor)
Sensitivity shift, uncooled   % <±2
Acceleration sensitivity   bar/g 0.001
Thread     M10x1
Diameter   mm 8.6
Connector     DIN M12x1, 8 pol. pos
PiezoSmart (TEDS)     no
Mass   g 140
Further information     see data sheet

Characteristics

Sensor designed with optimum service life for continuous cylinder pressure monitoring in diesel and gas engines. Because of its low thermal shock and high stability over the long term, this sensor is suitable for demanding monitoring and control tasks.

Variants
  Description  Type 
Cylinder Pressure Transmitter Cylinder pressure sensor for continuous monitoring, 250 bar 6613CA

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550