Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Front sealed high pressure sensor for ballistic pressure measurement up to 6 000 bar

6215_BP
Specifications Type 6215...




Measuring range   bar 0...6000
Overload   bar 6600
Sensitivity   pC/bar -1.4
Natural Frequency   kHz >240
Non linearity   % FSO ±1
Operating temperature range   °C -50...200
Acceleration sensitivity   bar/g <0.005
Thread     M10x1
Cooling     not cooled
Diameter   mm 8.5
Connector     KIAG 10-32 neg.
PiezoSmart (TEDS)     no
Further information     see data sheet

Characteristics

Front-sealing high pressure sensor suitable for all ballistic pressure measurements from 100 to 6 000 bar. The sensor complies with NATO standards, has an extremely long service life and very good long term stability.

Applications

Ideal for all ballistic measurements. Depending on the measuring arrangement, the sensor can be installed with an additional thermal protection shield or diaphragm protector.

Variants
  Description  Type 
High Pressure Quartz Sensor Front-sealing high pressure sensor for ballistic pressure measurement up to 6 000 bar 6215
High Pressure Quartz Sensor Front-sealing high pressure sensor for ballistic pressure measurement up to 6 000 bar, with accessories 6215A1
Quartz high-pressure sensor for ballistics pressure measurement Front-sealing high pressure sensor for ballistic pressure measurement up to 6 000 bar, short version with integrated cable 6215BA

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550