Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Shoulder sealed Quarz high pressure sensor for dynamic pressures up to 5 000 bar

6203_BP


navigation item Downloads

Specifications Type 6203...




Measuring range   bar 0...5000
Overload   bar 5500
Sensitivity   pC/bar 2
Natural Frequency   kHz >170
Non linearity   % FSO <±1
Operating temperature range   °C -196...200
Shock resistance   g 10000
Acceleration sensitivity   bar/g <0.01
Thread     M10x1
Cooling     not cooled
Diameter   mm 6
Length   mm 20
Connector     TNC neg
PiezoSmart (TEDS)     no

Characteristics

High-pressure sensor for measuring dynamic pressures from 1 000 bar to 5 000 bar. Suitable for ballistic measurements. The design of the sealing face allows the option of installation with a flush-fitted or set-back diaphragm.

Applications

General pressure measurement in internal ballistics. Suitable for artillery, rifles and detonation chambers.
For new applications, we recommend the use of Type 6215.

Variants
  Description  Type 
High Pressure Quartz Sensor High Pressure Quartz Sensor, 5000 bar 6203

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550