| |
Kistler United Kingdom
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
Water-cooled M8 ThermoComp® probe, 0 … 250 bar
|

|

|

|

|
|
Measuring range
|
|
bar
|
0...250
|
|
Sensitivity
|
|
pC/bar
|
≈-20
|
|
Natural Frequency
|
|
kHz
|
>70
|
|
Non linearity
|
|
% FSO
|
<±0.5
|
|
Operating temperature range
|
|
°C
|
-50...350
|
|
Sensitivity shift, cooled
|
|
%
|
±0.5 50 °C +/- 35 °C
|
|
Sensitivity shift, uncooled
|
|
%
|
<±2 200 °C +/- 150 °C
|
|
Thermal shock dp (short time)
|
|
bar
|
<±0.25
|
|
Thermal shock dp mi
|
|
%
|
<±2
|
|
Thermal shock dp max
|
|
%
|
<±1
|
|
Acceleration sensitivity
|
|
bar/g
|
<0.015 axial
|
|
Thread
|
|
|
M8x0,75
|
|
Cooling
|
|
|
water cooled
|
|
Front diameter
|
|
mm
|
9.8
|
|
Length
|
|
mm
|
8
|
|
Connector
|
|
|
M4x0,35 pos.
|
|
Cable length
|
|
|
Standard length 1 m
|
|
PiezoSmart (TEDS)
|
|
|
no
|
|
|
|
Characteristics
Thermal shock-optimized double diaphragm, water-cooled miniature cylinder pressure sensor (M8 thread), long service life due to TiN coating and metal-braided cable.
|
Applications
The probe Type 6043A allows cylinder pressure to be measured also in engines which have a limited amount of space: multivalve engines, motorcycle and other small engines.
|
|
|
|
|
Top  |
|
|
|