Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Watercooled PiezoStar® pressure sensor for combustion engine measurements

6041B_BP


navigation item Downloads

Specifications Type 6041B...




Measuring range   bar 0...250
Overload   bar 300.0
Sensitivity   pC/bar ≈-40
Natural Frequency   kHz >70
Non linearity   % FSO <±0.3
Operating temperature range   °C -20...350
Thermal shock dp (short time)   bar <±0.25
Thermal shock dp mi   % <±1
Thermal shock dp max   % <±1
Shock resistance   g 2000
Cooling     water cooled
Further information     see data sheet

Characteristics

The world's smallest water-cooled cylinder pressure sensor in M8 size. Ideally suited for combustion engine research and for thermodynamic investigations, sensor Type 6041B... exhibits a high sensitivity and excellent thermodynamic stability due to optimized water cooling. The water-cooling achieves perfect heat transfer without picking up signal noise from the coolant.

Applications

The miniature sensor Type 6041B... is ideally suited for thermodynamic measurements in multivalve engines where space is at a premium. The low sensitivity to thermal shock and the excellent zero point stability yield precise measuring results.

Variants
  Description  Type 
Watercooled PiezoStar pressure sensor Watercooled PiezoStar® pressure sensor for combustion engine measurements, cable length 1 m 6041B31
Watercooled PiezoStar pressure sensor Watercooled PiezoStar® pressure sensor for combustion engine measurements, with PiezoSmart®, length 1 m 6041BS31

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550