Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Water-cooled M8 ThermoComp® quartz pressure sensor

6041A_BP


navigation item Downloads

Specifications Type 6041A...




Measuring range   bar 0...250
Sensitivity   pC/bar ≈-20
Natural Frequency   kHz ≈70
Non linearity   % FSO <±0.5
Operating temperature range   °C -50...350
Sensitivity shift, cooled   % ±0.5
50 °C +/- 35 °C
Sensitivity shift, uncooled   % <±2
200 °C +/- 150 °C
Thermal shock dp (short time)   bar <±0.25
Thermal shock dp mi   % <±2
Thermal shock dp max   % <±1
Acceleration sensitivity   bar/g <0.012
axial
Thread     M8x0,75
Cooling     water cooled
Front diameter   mm 11.51
Length   mm 8
Connector     M4x0,35 pos.

Characteristics

Miniature water-cooled cylinderpressure sensor (M8 thread). Thermal shock-optimized double diaphragm, long service life due to TiN coating and metalbraided cable.

Applications

This miniature sensor Type 6041A is ideal for thermodynamic measurements in compact multi-valve engines which have a limited amount of space. Its low temperature shock sensitivity and very stable zero point produce precise measuring results.

Variants
  Description  Type 
ThermoComp quartz pressure sensor ThermoComp® quartz pressure sensor, 250 bar, with PiezoSmart 6041AS31
ThermoComp quartz pressure sensor ThermoComp® quartz pressure sensor, 250 bar, cable length with order 6041AS39
ThermoComp quartz pressure sensor ThermoComp® quartz pressure sensor, 250 bar, without PiezoSmart 6041A71
ThermoComp quartz pressure sensor ThermoComp® quartz pressure sensor, 250 bar, without PiezoSmart 6041A32

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550