Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

1-base and 3-base channel charge amplifier, ±100 … ±100 000 pC

5034A_BP


navigation item Downloads

Specifications Type 5034A...




Measuring range   pC ±100...±100000
Output signal   V ±10
Voltage   V 10...30
Frequency Range   kHz ≈0...>8

Characteristics

Rugged, sealed case, vibrationproof; measuring range selectable with jumpers or externally; 3 parallel connected coaxial input sockets; supplied with 1, 2 or 3 measuring channels; electrical separation of signal input and output as well as power supply.

Applications

Its rugged construction makes it particularly suitable for installation on site in machine monitoring systems.

Options

Remote controllable measuring range selection (only with the 3-channel version Type 5036A3…).

Variants
  Description  Type 
Charge Amplifier 1-Channel Base Charge Amplifier, ± 100’000 pC, without Options 5034A10
Charge Amplifier 2-Channel Base ChargeAmplifier, ± 100'000 pC, without options 5034A20
Charge Amplifier 3-Base Channel Charge Amplifier, ± 100'000 pC, without Options 5034A30
Charge Amplifier 3-Channel Basis Charge Amplifier, ± 100'000 pC, remote control 5034A31

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550