Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Piezoresistive high pressure sensor with amplifier, 0 … 3 000 bar

4067C3000_BP


navigation item Downloads

Specifications Type 4067C3000...




Measuring range   bar 0...3000
Sensitivity   mV/bar 3.33
Operating temperature range   °C 0...120
Natural Frequency   kHz >200
Front diameter   mm 8.5
Thread     M10x1
Further information     see data sheet

Characteristics

High pressure sensor with rugged diaphragm and front seal for measuring on hydraulic Systems, (eg. fuel injection Systems of internal combustion engines), and gas pressure measurements. Suitable for static and dynamic pressures. Its small dimensions allow its use with a clamp adapter on the injection pipe.

Applications

Sensor Type 4067C3000... is used appropriately wherever high pressures with a static component have to be measured in confined spaces. Examples are the fine tuning of injection systems in diesel engines or measurements on hydraulic systems.

Variants
  Description  Type 
Piezoresistive high pressure sensor Piezoresistive high pressure sensor, standard version 4067C3000
Piezoresistive high pressure sensor Piezoresistive high pressure sensor for pressure measurement 10 V and 4 ... 20 mA 4067C3000A0
Piezoresistive high pressure sensor Piezoresistive high pressure sensor for pressure measurement (0 ... 10 V) and temperature measurement (10 mV/°C) 4067C3000A2

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550