| |
Kistler United Kingdom
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
Piezoresistive high pressure sensor, 0 … 5 000 bar, with integrated cable
|

|

|

|

|
|
Pressure sensor type (abs., rel., diff.)
|
|
|
Absolute pressure
|
|
Measuring range
|
|
bar
|
0...
|
|
Non linearity & Hysteresis
|
|
% FSO
|
<±0.5
|
|
Operating temperature range
|
|
°C
|
20...120
|
|
Min./max. temperature
|
|
°C
|
-40...140
|
|
Voltage
|
|
V
|
18...30
|
|
Front diameter
|
|
mm
|
8.5
|
|
Thread
|
|
|
M10x1
|
|
Length
|
|
mm
|
18.6
|
|
Connector
|
|
|
Binder connector, 5 pol. pos Cable direct to sensor
|
|
Cable length
|
|
|
Standard cable length 2m
|
|
PiezoSmart (TEDS)
|
|
|
no
|
|
|
|
Characteristics
Front sealing, small size for static and dynamic pressure, high natural frequency, integrated connecting cable, supplied with adjusted amplifier Type 4618A .
|
Applications
Optimization of injection systems for diesel engines, measurements on hydraulic systems.
|
|
|
|
Variants
|
|
|
Description
|
Type
|
 |
Piezoresistive High Pressure Sensor, 1000 bar, without Amplifier, int. cable |
4067A1000 |
 |
Piezoresistive High Pressure Sensor, 1000 bar, with Amplifier for pressure measurement, int cable |
4067A1000A0 |
 |
Piezoresistive High Pressure Sensor, 1000 bar, with Amplifier for temperature and pressure measurement (0 - 10V), int cable |
4067A1000A2 |
 |
Piezoresistive High Pressure Sensor, 1000 bar, with Amplifier for temperature and pressure measurement (4 - 20mA), int. cable |
4067A1000A4 |
 |
Piezoresistive High Pressure Sensor, 5000 bar, without Amplifier, int. cable |
4067A5000 |
 |
Piezoresistive High Pressure Sensor, 5000 bar, with Amplifier for pressure measurement, int cable |
4067A5000A0 |
 |
Piezoresistive High Pressure Sensor, 5000 bar, with Amplifier for temperature and pressure measurement (0 - 10V), int cable |
4067A5000A2 |
 |
Piezoresistive High Pressure Sensor, 5000 bar, with Amplifier for temperature and pressure measurement (4 - 20mA), int. cable |
4067A5000A4 |
|
|
Top  |
|
|
|