Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Engine Peak Meter – cylinder pressure measuring instrument for gas and diesel engines

2516B_BP


navigation item Downloads

Specifications Type 2516B...




Measuring range   bar 0...250
Accuracy   % <±0.5
Operating temperature range   °C 0...50
Further information     see data sheet

Characteristics

The battery-operated measuring instrument measures between 1 and 100 pressure cycles from which it calculates the arithmetic average values of the peak pressure, standard deviation, maximum gradient of the pressure curve as well as the average pressure curve.

Applications

The Engine Peak Meter is a rugged measuring instrument for monitoring engines with a speed of up to 4 000 1/min. The software for data evaluation contained in the included accessories allows changes in peak pressure to be shown graphically and recorded.

Variants
  Description  Type 
Engine Peak Meter without sensor and measuring case Engine Peak Meter – cylinder pressure measuring instrument for gas and diesel engines, without sensor and measuring set in case 2516B1
Engine Peak Meter with sensor and case Engine Peak Meter – cylinder pressure measuring instrument for gas and diesel engines, with sensor Type 7613C and measuring set in case 2516B10
Engine Peak Meter with sensor and case Engine Peak Meter – cylinder pressure measuring instrument for gas and diesel engines, with sensor Type 6613CP and measuring set in case 2516B11

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550