Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Press Force Sensor for compression forces, 0 … 100 N to 0 … 700 kN

93x3_BP
Specifications Type 93x3...




Calibration     calibrated
Operating temperature range   °C -40...120
Connection     KIAG 10-32 neg.
Degree of protection     IP65
with connected cable
Further information     see data sheet

Measuring range

93x3_BP

Characteristics

Compact, ready-to-mount force sensor, flexible adaptation, central hole.

Applications

Monitoring sensor for joining processes, compression force measurement on presses, for test equipment.

Variants
  Description  Type 
Press Force Sensor Press Force Sensor Fz 0 ... 20 kN 9323A
Press Force Sensor Press Force Sensor Fz 0 ... 10 kN 9323AA
Press Force Sensor Press Force Sensor Fz 0 ... 50 kN 9333A
Press Force Sensor Press Force Sensor Fz 0 ... 70 kN 9343A
Img_S_9363 Press Force Sensor Fz 0 ... 120 kN 9363A
Press Force Sensor 0 ... 300 kN Press Force Sensor Fz 0 ... 300 kN 9383A
Press Force Sensor Fz 0 ... 700 kN Press Force Sensor Fz 0 ... 700 kN 9393A

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550