Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Reaction Torque Sensor, ±200 N·m

9369A


navigation item Downloads

Specifications Type 9369A




Model     Sensor, preloaded (Tension/compression force)
Calibration     calibrated
Measuring Range   N·m ±200
Sensitivity   pC/N·m ≈-130
Diameter   mm 54
Height   mm 60
Operating temperature range   °C -40...120
Mass   g 800
Connection     KIAG 10-32 neg.

Measuring range

9369A

Characteristics

Two calibrated measuring ranges 100 %, 10 %, compact, ready to install reaction torque sensor, flexible adaptation, centering facility.

Applications

Measuring a torque acting on the sensor axis, torque setting, testing screw connections, calibration of manual torque wrenches, torque testing of springs, measurements on friction clutches and electric motors, testing of rotary switches (product testing).

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550