Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Torque dynamometer, –5 ... 5 N·m up to –25 ... 25 N·m

9277A_BP


navigation item Downloads

Specifications Type 9277A...




Calibration     calibrated
Operating temperature range   °C 0...70
Diameter   mm 78
Inner diameter   mm 8.5
Height   mm 60
Connection     TNC neg.
Mass   kg 1.7

Measuring range

9277A_BP

Characteristics

Precise, highly sensitive, high natural frequency, compact, rugged construction, non-rotating.

Applications

Testing of torque wrenches, torsion testing of springs, ergonomic measurements, testing of screw connections, measurement of starting torques in small motors and stepping motors.

Variants
  Description  Type 
Torque Dynamometer Torque dynamometer, –5 ... 5 N·m up to –25 ... 25 N·m 9277A25
Torque Dynamometer Torque dynamometer, ±5 N·m 9277A5

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550