Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Torque dynamometer, ±5 N·m

9277A5


navigation item Downloads

navigation item Accessories

Specifications Type 9277A5




Calibration     calibrated
Measuring Range   N·m ±5
Sensitivity   pC/N·m ≈-600
Natural Frequency   kHz ≈10
Operating temperature range   °C 0...70
Diameter   mm 78
Inner diameter   mm 8.5
Height   mm 60
Connection     TNC neg.
Mass   kg 1.7

Measuring range

9277A5

Characteristics

Precise, highly sensitive, high natural frequency, compact, rugged construction, non-rotating.

Applications

Testing of torque wrenches, torsion testing of springs, ergonomic measurements, testing of screw connections, measurement of starting torques in small motors and stepping motors.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550