Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

3-component measuring system for cutting force measurement during turning

9129A_P


navigation item Downloads

navigation item Accessories

Specifications Type 9129A...




Sensitivity Fx, Fz pC/N ≈-8
  Fy pC/N ≈-4.1
Natural Frequency fnx, fny kHz ≈1.5
  fnz kHz ≈2.5
Operating temperature range   °C 0...70
Connection     Fischer flange 9-pole neg.
Sealing     welded/epoxy (IP67)
Mass   kg 3.2
dynamometer;
cover plate 2,0 kg
Further information     please see data sheet for different adapter possibilities

Characteristics

Modular system for measurement of cutting forces when turning outside and inside diameters on turret lathes.

Applications

Measurement of the three cutting forces Fc, Ff, Fp while turning outside and inside diameters on lathes with turret-type tool heads. The dynamometer alone is also suitable as multicomponent force measuring device for general force measurements.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550