Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Multicomponent Dynamometer, –10 ... 10 kN, mounting plate 90x105 mm

9129AA


navigation item Downloads

navigation item Accessories

Specifications Type 9129AA




Measuring Range Fx, Fy, Fz kN ±10
  Mz N·m ±500
Sensitivity Fx, Fz pC/N ≈-8
  Fy pC/N ≈-4.1
Natural Frequency fnx, fnz kHz ≈3.5
  fny kHz ≈4.5
Operating temperature range   °C 0...70
Connection     Fischer flange 9-pole neg.
Sealing     welded/epoxy (IP67)
Mass   kg 3.2
dynamometer;
cover plate 2,0 kg
Further information     see data sheet

Characteristics

Multicomponent dynamometer for measuring the three components of the resultant force vector and the three components of the resultant moment vector.
Small design; Large measuring range; Small temperature error; For cutting force measurements; For general multicomponent force measurements

Applications

Application examples are: Cutting force measurement in super finishing; Multicomponent force measurement; Force measurement in confined spaces; Measurement of the three cutting forces Fc, Ff, Fp while turning outside and inside diameters on lathes with turret-type tool heads

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550