Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

3-component force sensor, –2 ... 2 kN, with standard coordinate system

9017B


navigation item Downloads

navigation item Accessories

Specifications Type 9017B




Model     Sensor, non preloaded
Calibration     calibrated
Measuring Range Fx, Fy kN ±1
  Fz kN ±2
Standard mounting with 10 kN preload
Sensitivity Fx, Fy pC/N ≈-26
  Fz pC/N ≈-11.5
Rigidity Cx, Cy kN/μm ≈0.17
  Cz kN/μm ≈0.74
Operating temperature range   °C -50...120
Diameter   mm 16.5
Inner diameter   mm 6.5
Height   mm 8
Connection     M8x0,75 3 pol. neg.
Mass   g 8.5
Degree of protection     IP65
(EN 60529) with cable connected
Further information     see data sheet

Measuring range

9017B

Characteristics

Wide measuring range, high rigidity and sensitivity, low crosstalk, extremely small 3- component force sensor, multi-pin connector.

Applications

Measurement of the three orthogonal force components, e.g. in miniature cutting force dynamometers for high-precision machining, wind tunnel balance, measurement in confined spaces.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550