Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Cylinder pressure sensor with amplifier for continuous monitoring, 0 … 250 bar

6351A


navigation item Downloads

Specifications Type 6351A...




Measuring range   bar 0...250
Overload   bar 300.0
Sensitivity   mV/bar 15
Non linearity   % FSO <±1
Operating temperature range   °C -50...250
Thread     M5x0,5
Front diameter   mm 3.2
Diameter   mm 6
Length   mm 11
Mass   g 140
Further information     see data sheet

Characteristics

Sensor with M5 mounting thread and swivel nut designed with optimum service life for continuous cylinder pressure monitoring in diesel and gas engines.
Very small size; Easy mounting; Long service life

Applications

This sensor is especially suitable for fast running diesel and gas engines; the very small size permits the sensor to be incorporated into engine components (e.g. mounting in the gas injection valve). The sensor is not suitable for slow running 2-stroke engines or engines using heavy fuel oil.

Variants
  Description  Type 
Cylinder pressure sensor for continuous monitoring Cylinder pressure sensor for continuous monitoring, 0 ... 250 bar 6351A

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550