| |
Kistler United Kingdom
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
ControlMonitor CoMo Logic®
|

|

|

|

|
|
Type of Measurement
|
|
|
y(t)
|
|
Interface
|
|
|
Digital I/O
|
|
Sensor inputs
|
|
|
Charge amplifier
|
|
Sampling frequency
|
|
kHz
|
10
|
|
Resolution
|
|
Bit
|
10 0 ... +100 %FS
|
|
Voltage
|
|
V
|
90...264 Power supply for 24 VDC
|
|
Operating temperature range
|
|
°C
|
0...50
|
|
|
|
Characteristics
The CoMo Logic is a y(t) control monitor with three real-time thresholds and elementary post-cycle curve analysis function. It can be operated with the front panel controls or with a PLC via the digital I/O. An analog monitor output with the scaled sensor signal is available for external data acquisition. Eight sets of parameters make it easier to change over between different operating modes and applications.
|
Applications
The CoMo Logic monitor is designed for monitoring time-dependent measurands in production processes. It is particularly suitable for monitoring force/time characteristics of manual and automated assembly and test processes.
|
|
|
|
Variants
|
|
|
Description
|
Type
|
 |
ControlMonitor CoMo Logic®, Measuring range ±50 ... ±5 000 pC, 19'' cassette for rack mounting, without power adapter |
5875A011 |
 |
ControlMonitor CoMo Logic®, Measuring range ±500 ... ±50 000 pC, 19'' cassette for rack mounting, without power adapter |
5875A012 |
 |
ControlMonitor CoMo Logic®, Measuring range ±1 000 ... ±100 000 pC, 19'' cassette for rack mounting, without power adapter |
5875A013 |
 |
ControlMonitor CoMo Logic®, Measuring range ±5 000 ... ±500 000 pC, 19'' cassette for rack mounting, without power adapter |
5875A014 |
 |
ControlMonitor CoMo Logic®, Measuring range ±50 ... ±5 000 pC, Desktop unit with stand and power adapter |
5875A111 |
 |
ControlMonitor CoMo Logic®, Measuring range ±500 ... ±50 000 pC, Desktop unit with stand and power adapter |
5875A112 |
 |
ControlMonitor CoMo Logic®, Measuring range ±1 000 ... ±100 000 pC, Desktop unit with stand and power adapter |
5875A113 |
 |
ControlMonitor CoMo Logic®, Measuring range ±5 000 ... ±500 000 pC, Desktop unit with stand and power adapter |
5875A114 |
 |
ControlMonitor CoMo Logic®, Measuring range ±50 ... ±5 000 pC, 19" cassette for rack mounting, with panel mounting set, without power adapter |
5875A211 |
 |
ControlMonitor CoMo Logic®, Measuring range ±500 ... ±50 000 pC, 19" cassette for rack mounting, with panel mounting set, without power adapter |
5875A212 |
|
|
Top  |
|
|
|