Characteristics
The CoMo Net is a two-channel control monitor for DIN rail mounting for monitoring and classifying industrial processes and operates on a 24 V industrial supply. 6 SPC-compatible digital inputs and outputs allow the system to be integrated into a machine control system. The CoMo Net can be networked via TCP/IP and Ethernet. The RS-232C interface is used for test and service purposes and for connecting a barcode reader. Both process values and measured curves can be transmitted cyclically to a data server on the network. The necessary software service for this server is included. In addition to other export criteria, it is possible to choose whether these cyclical transfers are to export the data for all parts, or for only the good or the bad parts.
|
Applications
Press-fit processes are frequently used joining techniques. However, subsequent nondestructive testing of these connections can be very problematic, virtually making in-process testing a must. CoMo Net is ideal for this purpose, recording the interdependent measurands, e.g. joining force and displacement distance, and evaluating their functional relationship. The evaluation results can then be used to separate nonconforming parts for reprocessing or to divide production into different tolerance classes. Designed as a web server, CoMo Net can be easily integrated into existing Ethernet networks.
|