Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

2-channel pMax module for mounting in SCP Type 2853A... & SCP Compact Type 2854A...

5269


navigation item Downloads

Specifications Type 5269




No. of channels     2
Frequency Range   kHz 0...≈17
with TP filter "off"
Further information     see data sheet

Characteristics

The new two-channel pMax module Type 5269 offers an ideal expansion for the universal Signal Conditioning Platform (SCP) for continuous monitoring and measurement of the cylinder peak pressure pmax on Diesel and spark ignition engines.

Applications

The SCP charge amplifiers Type 5064A... supply the pMax module with a voltage signal proportional to the cylinder pressure. When a specified threshold value is reached, a warning or a digital emergency stop signal is generated. At the same time, the unit produces an output voltage signal which is proportional to the maximum cylinder pressure of the last combustion cycle. This signal can simply be picked off via the usual analog inputs of the test stand measuring setup.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550