Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

ICAM Industrial Charge Amplifier, 2 Channel, BNC

5073A211


navigation item Downloads

navigation item Accessories

Specifications Type 5073A211




No. of channels     2
Measuring range   pC ±100...1000000
Voltage   V 18...30
DC
Sensor connector     BNC neg. (IP60)
Operating temperature range   °C 0...60
not condensing
Description     RS-232C Interface
Further information     see data sheet

Characteristics

Industrial charge amplifier with rugged metal case; very wide, variable measuring range; two independent externally switchable measuring ranges per channel; integral peak value memory for each channel; connection to PLC possible. Unit control via digital inputs and a serial interface.

Applications

The ICAM is designed for piezoelectric sensors. The output signals can be used for monitoring, control and optimization of machinery and industrial processes.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550