Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

XY Monitor single-channel unit DMF-P A300, force/ displacem. processes and torque and rotation angle operations

4737A_BP
Specifications Type 4737A...




Sensor inputs     y and x channel
see data sheet
Sampling frequency   kHz 5
Resolution   Bit 12
analog input
Operating temperature range   °C 5...50
Further information     see data sheet

Characteristics

The single-channel force/displacement measuring system was especially designed for the application in plants and systems with joining processes.

Applications

The characteristic for the assembly operation is monitored by adjustable windows. This allows the operator to define the critical part of the assembly cycle.
The system monitors: Threading force, end position, overload, variable windows

In addition the speed of the process and the slope of the measuring curve can also be measured and evaluated.

Variants
  Description  Type 
Single-Channel Unit DMF-P A300 Single-channel force/displacement measuring system DMF-P A300, wall mounted housing 4737AW
Single-Channel Unit DMF-P A300 Single-channel force/displacement measuring system DMF-P A300, desktop housing 4737AT
Force/Displacement Measuring System Single-channel force/displacement measuring system DMF-P A300, panel housing 4737AE

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550