Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

XY Monitor single-channel unit DMF-P A300 NCF for electromechanical NC joining modules

4734A_BP
Specifications Type 4734A...




Sensor inputs     y and x channel
see data sheet
Sampling frequency   kHz 5
Resolution   Bit 12
analog inputs
Operating temperature range   °C 5...50
Further information     see data sheet

Characteristics

The single-channel force/displacement measuring system Type 4734A... was especially designed for the application in plants and systems with our electromechanical press fit systems model NCF, NCFH, NCFN and NCFS. The firmware was upgraded to perform setpoint records to modify and transfer them to servocontroller from Bosch Rexroth (Ecodrive, Indradrive).

Applications

The characteristic for the assembly operation is monitored by adjustable windows. This allows the operator to define the critical part of the assembly cycle.
The system monitors: Threading force; End position; Overload; Variable windows
In addition the speed of the process and the slope of the measuring curve can also be measured and evaluated.

Variants
  Description  Type 
Single-Channel unit DMF-P A300 NCF for NC joining modules, wall mounted housing Single-channel force/displacement measuring system DMF-P A300 NCF for NC joining systems, wall mounted housing, with LCD 1/4 VGA display 4734AWD
Single-Channel unit DMF-P A300 NCF for NC joining modules, desktop housing Single-channel force/displacement measuring system DMF-P A300 NCF for NC joining systems, desktop housing, LCD 1/4 VGA display 4734ATD
Single-Channel unit DMF-P A300 NCF for NC joining modules, panel housing Single-channel force/displacement measuring system DMF-P A300 NCF for NC joining systems, panel housing, with LCD 1/4 VGA display 4734AED

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550