Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

XY Monitor multichannel unit DMF-P A400, force/ displacem. processes and torque and rotation angle operations

4733A_BP


navigation item Downloads

Specifications Type 4733A...




Sensor inputs     y and x channel
see data sheet
Sampling frequency   kHz 5
per measuring input
Resolution   Bit 12
analog input
Operating temperature range   °C 5...50
Further information     see data sheet

Characteristics

The multi-channel force/displacement measuring system Type 4733A... was especially designed for the application in plants and systems with several joining processes, which are monitored independent from each other.

Applications

The characteristic for the assembly operation is monitored by adjustable windows. This allows the operator to define the critical part of the assembly cycle.
The system monitors: Threading force, End position, Overload, Variable windows
In addition the speed of the process and the slope of the measuring curve can also be measured and evaluated.

Variants
  Description  Type 
Img_S_4733AWD Multichannel force/displacement measuring system DMF-P A400 advanced, wall mounted housing, with LCD 1/4 VGA display 4733AWD
Multichannel force/displacement measuring system Multichannel force/displacement measuring system DMF-P A400 advanced, desktop housing, with LCD 1/4 VGA display 4733ATD
Force/Displacement Measuring System Multichannel force/displacement measuring system DMF-P A400 advanced, panel housing, with LCD 1/4 VGA display 4733AED

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550