Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

ControlMonitor CoMo Torque, 115 VAC, without analog BNC-output

4700AP200


navigation item Downloads

Specifications Type 4700AP200




Measuring rate   kHz ≤10
Limit frequency   kHz ≤1
Operating temperature range   °C 10...60
Rated temperature range
Width   mm 260
Mass   kg ≈2
Interface     USB 2.0, RS-232C
Further information     see data sheet

Characteristics

The supply and evaluation instrument Type 4700A... is ideal for industrial use and for research and development applications. Torque sensors with strain gage technology and standardised voltage output or frequency output can be connected directly.

Applications

The industrial usages are numerous and various: Determination of the performance of powered equipment using torque input and revolution; Design of transfer components or systems by determining the efficiency factor (for example, for clutches, brakes, gear boxes, motors and turbines); Process control when screwing or verifying the inflexion point for torque wrenches; Function control during assembly, if the torque is evaluated in dependence of the angle of rotation; for example, when checking seat adjustments and hinges. The result of the evaluation is shown on the digital display as an OK or NOK signal.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550