Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Basic Line torque sensor, 1 … 1000 N·m, rotating with contactfree signal transmission

4520A_BP


navigation item Downloads

Specifications Type 4520A...




Connection     shaft
Maximum torque     1,5 x Mnom
Alternating torque     1,5 x Mnom
Accuracy class     0,5
Speed measurement     60 pulses/rev.
Operating temperature range   °C 10...60
Degree of protection     IP40
Signal transmission     noncontac
Further information     see data sheet

Characteristics

Torque sensors Type 4520A… operate on the strain gage principle and supply an analog signal of ±0 … 10 VDC that is transmitted without contact.

Applications

The Type 4520A… is suitable for static and dynamic measurement of torques in assembly and for quality control in production and the laboratory.

Variants
  Description  Type 
Basic Line Torque Sensor Basic Line torque sensor, rated torque 1 N·m 4520A1
Basic Line Torque Sensor Basic Line torque sensor, rated torque 2 N·m 4520A2
Basic Line Torque Sensor Basic Line torque sensor, rated torque 5 N·m 4520A5
Basic Line Torque Sensor Basic Line torque sensor, rated torque 10 N·m 4520A10
Basic Line Torque Sensor Basic Line torque sensor, rated torque 20 N·m 4520A20
Basic Line Torque Sensor Basic Line torque sensor, rated torque 50 N·m 4520A50
Basic Line Torque Sensor Basic Line torque sensor, rated torque 100 N·m 4520A100
Basic Line Torque Sensor Basic Line torque sensor, rated torque 200 N·m 4520A200
Basic Line Torque Sensor Basic Line torque sensor, rated torque 500 N·m 4520A500
Basic Line Torque Sensor Basic Line torque sensor, rated torque 1 000 N·m 4520A1000

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550