| |
Kistler United Kingdom
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
|
|
Description
|
Type
|
 |
Basic Line torque sensor, rated torque 1 N·m |
4520A1 |
 |
Basic Line torque sensor, rated torque 10 N·m |
4520A10 |
 |
Basic Line torque sensor, rated torque 100 N·m |
4520A100 |
 |
Basic Line torque sensor, rated torque 1 000 N·m |
4520A1000 |
 |
Basic Line torque sensor, rated torque 2 N·m |
4520A2 |
 |
Basic Line torque sensor, rated torque 20 N·m |
4520A20 |
 |
Basic Line torque sensor, rated torque 200 N·m |
4520A200 |
 |
Basic Line torque sensor, rated torque 5 N·m |
4520A5 |
 |
Basic Line torque sensor, rated torque 50 N·m |
4520A50 |
 |
Basic Line torque sensor, rated torque 500 N·m |
4520A500 |
|
Top  |
|
|
|